SBOSAA0C november 2021 – may 2023 INA350
PRODUCTION DATA
The INA350 has a shutdown or disable mode to enable power savings in battery powered applications. The shutdown mode has a maximum quiescent current of just 1.25 µA, which is 100 times lower from the quiescent current when the amplifier is powered-on or enabled.
INA350 enters disable mode when the SHDN pin is tied low. INA350 is enabled when the SHDN pin is tied high. A no connection or a floating SHDN pin enables or powers-on the INA as the pin has an internal pull up current to default to the same configuration as SHDN pin tied high.