over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply voltage, VS = (V+) – (V–) |
0 |
6 |
V |
Signal input pins |
Common mode voltage(2) |
(V–) – 0.5 |
(V+) + 0.5 |
V |
Differential voltage(3) |
|
VS + 0.2 |
V |
Current(2) |
–10 |
10 |
mA |
Output short-circuit(4) |
Continuous |
|
Operating Temperature, TA |
–55 |
150 |
°C |
Junction Temperature, TJ |
|
150 |
Storage Temperature, Tstg |
–65 |
150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Input pins are diode-clamped to the power-supply rails. Input signals that may swing more than 0.5 V beyond the supply rails must be current limited to 10 mA or less
(3) Differential input voltages greater than 0.5 V applied continuously can result in a shift to the input offset voltage above the maximum specification of this parameter. The magnitude of this effect increases as the ambient operating temperature rises.
(4) Short-circuit to VS / 2.