Refer to the PDF data sheet for device specific package drawings
INA351A is a fixed gain of 10 instrumentation amplifier with a configurable reference amplifier in a small package. This instrumentation amp (INA) is built with precision-matched resistors to achieve excellent CMRR and gain error performance in a small, low-cost form factor. This makes INA351A a great solution to replace discrete INA implementations to achieve higher performance and more compact designs with minimal impact to bill of materials (BOM) costs.
The integrated, configurable reference amplifier can be used as a buffer for external use or as part of a closed-loop calibration circuit to achieve better DC precision. The closed-loop calibration can be accomplished by implementing a servo loop amplifier to calibrate DC errors from sensors (like offset, offset drift and so forth) at the INA output when the INA input signal is at a slightly higher frequency than DC depending on the application.
INA351A achieves 86 dB of minimum CMRR, an accurate 0.1% of maximum gain error and only consumes a maximum of 135 μA quiescent current at room temperature. The INA can directly drive sub-1 kHz, 10-bit to 14-bit, delta-sigma analog-to-digital converters (ADC) without an ADC driver, making it a great choice for portable, battery-powered medical applications like electrocardiograms or wearable health monitors.
DATE | REVISION | NOTES |
---|---|---|
June 2023 | * | Initial Release |
DEVICE | NO. OF CHANNELS |
PACKAGE LEADS |
---|---|---|
WSON DSG |
||
INA351A | 1 | 8 |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN– | 2 | I | Instrumentation amplifier negative (inverting) input |
IN+ | 3 | I | Instrumentation amplifier positive (non-inverting) input |
OUT | 6 | O | Instrumentation amplifier output |
A_IN+ | 5 | I | Reference amplifier positive (non-inverting) input. This pin usually connects to a reference voltage externally. |
A_OUT | 1 | O | Reference amplifier output. This is connected internally to the 60 kΩ resistor of the INA which is also called as REF node. |
A_IN– | 8 | I | Reference amplifier negative (inverting) input. |
V– | 4 | — | Negative supply |
V+ | 7 | — | Positive supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VS = (V+) – (V–) | 0 | 6 | V | |
Signal input pins | Common mode voltage(2) | (V–) – 0.5 | (V+) + 0.5 | V |
Differential voltage(3) | VS + 0.2 | V | ||
Current(2) | –10 | 10 | mA | |
Output short-circuit(4) | Continuous | |||
Operating Temperature, TA | –55 | 150 | °C | |
Junction Temperature, TJ | 150 | |||
Storage Temperature, Tstg | –65 | 150 |