SBOSAG2 june 2023 INA351A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN– | 2 | I | Instrumentation amplifier negative (inverting) input |
IN+ | 3 | I | Instrumentation amplifier positive (non-inverting) input |
OUT | 6 | O | Instrumentation amplifier output |
A_IN+ | 5 | I | Reference amplifier positive (non-inverting) input. This pin usually connects to a reference voltage externally. |
A_OUT | 1 | O | Reference amplifier output. This is connected internally to the 60 kΩ resistor of the INA which is also called as REF node. |
A_IN– | 8 | I | Reference amplifier negative (inverting) input. |
V– | 4 | — | Negative supply |
V+ | 7 | — | Positive supply |