SLYS041A March 2020 – March 2021 INA381-Q1
PRODUCTION DATA
In this example, the trade-offs involved in selecting a current-sensing resistor are discussed. This example requires 5% accuracy for detecting a 10-A overcurrent event under 20 µs where only 250 mW is allowable for the dissipation across the current-sensing resistor at the full-scale current level. Although the maximum power dissipation is defined as 250 mW, a lower dissipation is preferred to improve system efficiency. Given the total error budget of 5%, the INA381-Q1 total error is less than 1%. The INA381-Q1 is well suited for this application because up to 1% of error is available to be attributed to the measurement error of the device under these conditions.
As shown in Table 8-1, the maximum value calculated for the current-sensing resistor with these requirements is 2.5 mΩ. Although this value satisfies the maximum power dissipation requirement of 250 mW, headroom is available from the 2.5% maximum total overcurrent detection error to reduce the value of the current-sensing resistor and reduce the power dissipation further. Selecting a 1.5-mΩ, current-sensing resistor value offers a good tradeoff for reducing the power dissipation in this scenario by approximately 40% and still remaining within the accuracy region.
PARAMETER | EQUATION | VALUE | UNIT | |
---|---|---|---|---|
IMAX | Maximum current | 10 | A | |
PD_MAX | Maximum allowable power dissipation | 250 | mW | |
RSENSE_MAX | Maximum allowable RSENSE | PD_MAX / IMAX2 | 2.5 | mΩ |
VOS | Offset voltage, VCM = 12 V | 500 | µV | |
VOS_ERROR | Initial offset voltage error | (VOS / (RSENSE_MAX × IMAX ) × 100 | 2% | |
EG | Gain error | 1% | ||
ERRORTOTAL | Total measurement error | √(VOS_ERROR2 + EG2) | 2.23% | |
Allowable current threshold accuracy | 5% | |||
tp | Total system overcurrent response time | 10 | µs | |
Allowable overcurrent response | 20 | µs |