SLYS018E April 2018 – February 2024 INA181-Q1 , INA2181-Q1 , INA4181-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | SC70 | ||
GND | 2 | 2 | Analog | Ground |
IN– | 4 | 5 | Analog input | Current-sense amplifier negative input. For high-side applications, connect to load side of sense resistor. For low-side applications, connect to ground side of sense resistor. |
IN+ | 3 | 4 | Analog input | Current-sense amplifier positive input. For high-side applications, connect to bus-voltage side of sense resistor. For low-side applications, connect to load side of sense resistor. |
OUT | 1 | 6 | Analog output | Output voltage |
REF | 5 | 1 | Analog input | Reference input |
VS | 6 | 3 | Analog | Power supply, 2.7 V to 5.5 V |
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | INA2181-Q1 | INA4181-Q1 | ||
GND | 4 | 16 | Analog | Ground |
IN–1 | 2 | 3 | Analog input | Current-sense amplifier negative input for Channel 1. For high-side applications, connect to load side of Channel 1 sense resistor. For low-side applications, connect to ground side of Channel 1 sense resistor. |
IN+1 | 3 | 4 | Analog input | Current-sense amplifier positive input for Channel 1. For high-side applications, connect to bus-voltage side of Channel 1 sense resistor. For low-side applications, connect to load side of Channel 1 sense resistor. |
IN–2 | 8 | 7 | Analog input | Current-sense amplifier negative input for Channel 2. For high-side applications, connect to load side of Channel 2 sense resistor. For low-side applications, connect to ground side of Channel 2 sense resistor. |
IN+2 | 7 | 6 | Analog input | Current-sense amplifier positive input for Channel 2. For high-side applications, connect to bus-voltage side of Channel 2 sense resistor. For low-side applications, connect to load side of Channel 2 sense resistor. |
IN–3 | — | 14 | Analog input | Current-sense amplifier negative input for Channel 3. For high-side applications, connect to load side of Channel 3 sense resistor. For low-side applications, connect to ground side of Channel 3 sense resistor. |
IN+3 | — | 15 | Analog input | Current-sense amplifier positive input for Channel 3. For high-side applications, connect to bus-voltage side of Channel 3 sense resistor. For low-side applications, connect to load side of Channel 3 sense resistor. |
IN–4 | — | 18 | Analog input | Current-sense amplifier negative input for Channel 4. For high-side applications, connect to load side of Channel 4 sense resistor. For low-side applications, connect to ground side of Channel 4 sense resistor. |
IN+4 | — | 17 | Analog input | Current-sense amplifier positive input for Channel 4. For high-side applications, connect to bus-voltage side of Channel 4 sense resistor. For low-side applications, connect to load side of Channel 4 sense resistor. |
NC | — | 10, 11 | — | NC denotes no internal connection. These pins can be left floating or connected to any voltage between VS and ground. |
OUT1 | 1 | 2 | Analog output | Channel 1 output voltage |
OUT2 | 9 | 8 | Analog output | Channel 2 output voltage |
OUT3 | — | 13 | Analog output | Channel 3 output voltage |
OUT4 | — | 19 | Analog output | Channel 4 output voltage |
REF1 | 5 | 1 | Analog input | Channel 1 reference voltage, 0 to VS |
REF2 | 6 | 9 | Analog input | Channel 2 reference voltage, 0 to VS |
REF3 | — | 12 | Analog input | Channel 3 reference voltage, 0 to VS |
REF4 | — | 20 | Analog input | Channel 4 reference voltage, 0 to VS |
VS | 10 | 5 | Analog | Power supply pin, 2.7 V to 5.5 V |