SBOSAI9B December 2023 – March 2024 INA500
PRODMIX
Refer to the PDF data sheet for device specific package drawings
For this application, the design requirements are as provided in Table 8-1.
DESCRIPTION | VALUE |
---|---|
Battery voltage | VBAT = 12V |
Supply voltage | VS = 3V |
Full-scale range of ADC | VADC(fs) = VOUT = 3V |
Quiescent current | 30μA |
Accuracy | 8 bits |
Common-mode rejection ratio | 60dB or a factor of 1000 |