SBOS914F October 2018 – April 2021 INA592
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE (RTO)(1) | |||||||
VOS | Input offset voltage | RTO, VS = ±2.25 V to ±3 V, VCM = –3 V | ±14 | ±40 | µV | ||
RTO, VS = ±3 V to ±18 V | ±14 | ±40 | |||||
dVOS/dT | Input offset voltage drift | ±0.7 | ±2.0 | µV/°C | |||
PSRR | Power-supply rejection ratio | VS = ±3 V to ±18 V | ±0.5 | ±5 | µV/V | ||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | VO = 0 V | 3[(V–)–0.1] –2VREF |
3(V+)–2VREF | V | ||
CMRR | Common-mode rejection ratio | RTO, 3 [(V−) – 0.1 V)] ≤ VCM ≤ 3 [(V+) – 3 V] |
88 | 100 | dB | ||
TA = –40°C to +125°C | 82 | 90 | |||||
RTO, 3 [(V+) – 1.5 V)] ≤ VCM ≤ 3 [(V+))] |
88 | 100 | |||||
TA = –40°C to +125°C | 72 | 90 | |||||
INPUT IMPEDANCE(2) | |||||||
zid | Differential | VO = 0 V | 24 | kΩ | |||
zic | Common-mode | 9 | kΩ | ||||
GAIN | |||||||
G | Initial | 1/2 | V/V | ||||
GE | Gain error | VO = –10 V to +10 V, VS = ±15 V | ±0.01 | ±0.03 | % | ||
Gain drift(3) | ±0.2 | ±0.5 | ppm/°C | ||||
Gain nonlinearity | VO = –10 V to +10 V, VS = ±15 V | 1 | ppm | ||||
OUTPUT | |||||||
VO | Output votlage swing | Positive rail | (V+) – 170 | (V+) – 220 | mV | ||
Negative rail | (V−) + 190 | (V−) + 220 | |||||
ISC | Short-circuit current | ±65 | mA | ||||
NOISE | |||||||
En | Output voltage noise | f = 0.1 Hz to 10 Hz, RTO | 3 | μVpp | |||
en | Output voltage noise density | f = 1 kHz, RTO | 18 | nV/√Hz | |||
FREQUENCY RESPONSE | |||||||
BW | Small-signal –3 dB- bandwidth | 2.0 | MHz | ||||
SR | Slew rate | 18 | V/µs | ||||
tS | Settling time | To 0.1% of final value, VO = 10-V step | 1 | µs | |||
To 0.01% of final value, VO = 10-V step | 1.3 | ||||||
THD+N | Total harmonic distortion + noise | f = 1 kHz, VO = 2.8 VRMS | 0.00038 | % | |||
Noise floor, RTO | 80-kHz bandwidth, VO = 3.5 VRMS | –116 | dB | ||||
tDR | Overload recovery time | 200 | ns | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current | IO = 0 mA | 1.1 | 1.2 | mA | ||
TA = –40°C to +125°C | 1.5 | mA |