SBOS914F October 2018 – April 2021 INA592
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
OFFSET VOLTAGE (RTO)(1) | |||||||
VOS | Input offset voltage | VS = ±2.25 V to ±3 V, VCM = –1.5 V |
±28 | ±80 | µV | ||
VS = ±3 V to ±18 V | ±28 | ±80 | |||||
dVOS/dT | Input offset voltage drift | ±1.4 | ±4 | µV/°C | |||
PSRR | Power-supply rejection ratio | ±1 | ±5 | µV/V | |||
INPUT VOLTAGE | |||||||
VCM | Common-mode voltage | VO = 0 V | 3/2[(V–)–0.1]–0.5VREF | 3/2(V+)–0.5VREF | V | ||
CMRR | Common-mode rejection ratio | RTO, 1.5 [(V−) – 0.1 V)] ≤ VCM ≤ 1.5 [(V+) – 3 V] |
82 | 94 | dB | ||
TA = –40°C to +125°C | 80 | 84 | |||||
RTO, 1.5 [(V+) – 1.5 V)] ≤ VCM ≤ 1.5 (V+) |
82 | 94 | |||||
TA = –40°C to +125°C | 65 | 84 | |||||
INPUT IMPEDANCE(2) | |||||||
zid | Differential | VO = 0 V | 12 | kΩ | |||
zic | Common-mode | 9 | kΩ | ||||
GAIN | |||||||
G | Initial | 2 | V/V | ||||
GE | Gain error | VO = –10 V to +10 V, VS = ±15 V | ±0.01 | ±0.03 | % | ||
Gain drift(4) | ±0.25 | ±0.5 | ppm/°C | ||||
Gain nonlinearity | VO = –10 V to +10 V, VS = ±15 V | 1 | ppm | ||||
OUTPUT | |||||||
VO | Output voltage swing | Positive rail | (V+ ) – 130 | (V+ ) – 180 | mV | ||
Negative rail | (V−) + 140 | (V−) + 180 | |||||
ISC | Short-circuit current | ±65 | mA | ||||
NOISE | |||||||
En | Output voltage noise | f = 0.1 Hz to 10 Hz, RTO | 6 | μVpp | |||
en | Output voltage noise density | f = 1 kHz, RTO | 36 | nV/√Hz | |||
FREQUENCY RESPONSE | |||||||
BW | Small-signal –3 dB- bandwidth | 0.8 | MHz | ||||
SR | Slew rate | 18 | V/µs | ||||
tS | Settling time | To 0.1% of final value, VO = 10-V step | 1.0 | µs | |||
To 0.01% of final value, VO = 10-V step | 1.7 | ||||||
THD+N | Total harmonic distortion + noise | f = 1 kHz, VO = 2.8 VRMS | 0.00066 | % | |||
Noise floor, RTO | 80-kHz bandwidth, VO = 3.5 VRMS | –110 | dB | ||||
tDR | Overload recovery time | 200 | ns | ||||
POWER SUPPLY | |||||||
IQ | Quiescent current | IO = 0 mA | 1.1 | 1.2 | mA | ||
TA = –40°C to +125°C | 1.5 |