SBOS385B August 2019 – April 2021 INA597
PRODUCTION DATA
DEVICE | DESCRIPTION | GAIN EQUATION |
---|---|---|
INA597 | Cost-effective, wide-bandwidth e-trim™ difference amplifier | G = 0.5 V/V or 2 V/V |
INA592 | High-precision, wide-bandwidth e-trim™ difference amplifier | G = 0.5 V/V or 2 V/V |
INA159 | High-speed, precision, gain of 0.2 level translation difference amplifier | G = 0.2 V/V |
INA137 | Audio differential line receiver ±6 dB (G = 1/2 or 2) | G = 0.5 V/V or 2 V/V |
INA132 | Low-power, single-supply difference amplifier | G = 1 V/V |
INA819 | 35-µV offset, 0.4 µV/°C VOS drift, 8-nV/√Hz noise, low-power, precision instrumentation amplifier | G = 1 + 50 kΩ / RG |
INA821 | 35-µV offset, 0.4 µV/°C VOS drift, 7-nV/√Hz noise, high-bandwidth, precision instrumentation amplifier | G = 1 + 49.4 kΩ / RG |
INA333 | 25-µV VOS, 0.1 µV/°C VOS drift, 1.8-V to 5-V, RRO, 50-µA IQ, chopper-stabilized INA | G = 1 + 100 kΩ / RG |
PGA280 | 20-mV to ±10-V Programmable Gain IA With 3-V or 5-V Differential Output; Analog Supply up to ±18 V | Digital programmable |
PGA112 | Precision Programmable Gain Op Amp With SPI | Digital programmable |