SBOS385B August 2019 – April 2021 INA597
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE (RTO) | |||||||
| VOS | Input offset voltage | G = 1/2, RTO, TA = 25°C, VS = ±2.25 V to ±3 V, VCM = –3V | ±14 | ±200 | µV | ||
| G = 1/2, RTO, TA = 25°C, VS = ±3 V to ±18 V, VCM = VS / 2 | ±14 | ±200 | µV | ||||
| dVOS/dT | Input offset voltage drift | ±0.7 | ±5.0 | µV/°C | |||
| PSRR | Power-supply rejection ratio | VS = ±3 V to ±18 V | ±0.5 | ±5 | µV/V | ||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage | VOUT = 0 V | 3[(V–)–0.1] –2VREF |
3(V+)–2VREF | V | ||
| CMRR | Common-mode rejection ratio | RTO, 3 [(V−) – 0.1 V)] ≤ VCM ≤ 3 [(V+) – 3 V] | TA = 25°C | 88 | 100 | dB | |
| TA = –40°C to +125°C | 82 | 90 | dB | ||||
| RTO, 3 [(V+) - 1.5 V)] ≤ VCM ≤ 3 [(V+))] | TA = 25°C | 88 | 100 | dB | |||
| TA = –40°C to +125°C | 72 | 90 | dB | ||||
| INPUT IMPEDANCE | |||||||
| zid | Differential | VO = 0 V | 24 | kΩ | |||
| zic | Common-mode | 9 | kΩ | ||||
| GAIN | |||||||
| G | Initial | 1/2 | V/V | ||||
| GE | Gain error | VOUT = –10 V to +10 V, VS = ±15 V | ±0.01 | ±0.03 | % | ||
| Gain error drift(1) | ±0.2 | ±0.5 | ppm/°C | ||||
| Gain nonlinearity | VOUT = –10 V to +10 V, VS = ±15 V | 1 | ppm | ||||
| OUTPUT | |||||||
| VO | Output voltage swing | Positive rail | 170 | 220 | mV | ||
| Negative rail | 190 | 220 | mV | ||||
| ISC | Short-circuit current | ±65 | mA | ||||
| NOISE | |||||||
| Vn | Output voltage noise | f = 0.1 Hz to 10 Hz, RTO | 3 | μVpp | |||
| Output voltage noise density | f = 1 kHz, RTO | 18 | nV/√Hz | ||||
| FREQUENCY RESPONSE | |||||||
| GBW | Small signal bandwidth | Amplitude = –3 dB | 2.0 | MHz | |||
| SR | Slew rate | 18 | V/µs | ||||
| tS | Settling time | To 0.1% | VOUT = 10-V step | 1 | µs | ||
| To 0.01% | VOUT = 10-V step | 1.3 | µs | ||||
| THD+N | Total harmonic distortion + noise | f = 1 kHz, VOUT = 2.8 VRMS | 0.00038 | % | |||
| Noise floor, RTO | 80-kHz bandwidth, VOUT = 3.5 VRMS | –116 | dB | ||||
| tDR | Overload recovery time | 200 | ns | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | IOUT = 0 mA | TA = 25°C | 1.1 | 1.2 | mA | |
| TA = –40°C to +125°C | 1.5 | mA | |||||