SBOSAB4A May 2023 – September 2023 INA700
PRODUCTION DATA
The design requirements for the circuit shown in Figure 8-1 are listed in Table 8-3.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Power-supply voltage (VS) | 5 V |
Bus supply rail (VCM) | 12 V |
Bus supply rail overvoltage fault threshold | 14 V |
Average Current | 5 A |
Overcurrent fault threshold (IMAX) | 9 A |
Temperature | 40ºC |
Charge Accumulation Period | 1 hour |