SBOSAB4A May 2023 – September 2023 INA700
PRODUCTION DATA
Power-on reset (POR) is asserted when VS drops below 1.26 V (typical) at which all of the registers are reset to their default values. A manual device reset can be initiated by setting the RST bit in the CONFIG register. The default power-up register values are shown in the reset column for each register description. See Register Maps for the register descriptions.