SBOSAE5 December 2024 INA750B
PRODUCTION DATA
TERM | SYMBOL | EQUATION(1) | MAX VALUE |
---|---|---|---|
Initial input offset with Temp drift | IOS_T | 15mA | |
Added input offset because of common-mode voltage | IOS_CM | 0µA | |
Added input offset because of reference voltage | IOS_REF | 0µA | |
Total input offset Current | IOS_Total | 15mA | |
Error from input offset | ErrorIOS | 0.1% | |
Gain error with Gain drift | ErrorG | 0.35% | |
Error due to Gain Nonlinearity | ErrorLin | 0.135% | |
Total error | — | 0.495% |