SBOSAE5 December 2024 INA750B
PRODUCTION DATA
The enhanced PWM rejection feature of the INA750x provides increased attenuation of large common-mode ΔV/Δt transients. Large ΔV/Δt common-mode transients associated with PWM signals are employed in applications such as motor or solenoid drive and switching power supplies. The disturbances that can occur at the output of a current sense amplifier from common-mode transients causes erroneous measurements and impose limitations when the output is valid. The INA750x is designed with high common-mode rejection techniques to reduce large ΔV/Δt transients before the system is disturbed. As a result, this makes system design simple with INA750x. The high AC CMRR, in conjunction with signal bandwidth, allows the INA750x to minimize output disturbances and ringing during common-mode transitions when compared against traditional current-sensing amplifiers. Figure 6-4 shows the INA750x PWM enhancement performance.