SBOSAB6A July 2023 – December 2023 INA780A , INA780B
PRODMIX
Power-on reset (POR) is asserted when VS drops below 1.26 V (typical) at which all of the registers are reset to their default values. A manual device reset can be initiated by setting the RST bit in the CONFIG register. The default power-up register values are shown in the reset column for each register description. Links to the register descriptions are shown in Register Maps.