SBOSAA6 May 2024 INA790B
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
PIN | Type | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ALERT | 14 | Digital Out | Open-drain temperature alert |
FB | 12 | Analog Input | Gain adjustment feedback; connect to resistor divider to adjust device gain |
GND | 5 | Analog | Ground |
IN– | 9 | Analog Input | Kelvin connection to internal shunt on load side and negative amplifier input |
IN+ | 1 | Analog Input | Kelvin connection to internal shunt on supply side and positive amplifier input |
IS– | 8 | Analog Input | Connect to load |
IS+ | 15 | Analog Input | Connect to supply |
NC | 2 | – | Connect to IN+ (Pin 1) |
NC | 4, 6, 7 | – | Connect to ground or leave unconnected |
NC | 10 | – | Connect to IN– (Pin 9) |
OUT | 11 | Analog Output | Output voltage |
REF | 13 | Analog Input | Reference voltage, 0V to VS |
VS | 3 | Analog | Power supply, 2.7V to 5.5V |