SBOSAA6A May 2024 – December 2024 INA790B
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT | ||||||
VCM | Common-mode input range | VIN+ = –4V to 110V, ISENSE = 0A, TA = –40°C to +125°C |
–4 | 110 | V | |
CMRR | Common-mode rejection ratio | VIN+ = –4V to 110V, ISENSE = 0A, TA = –40°C to +125°C, INA790A |
±25 | ±79 | µA/V | |
VIN+ = –4V to 110V, ISENSE = 0A, TA = –40°C to +125°C, INA790B |
±790 | ±1250 | ||||
CMRR | Common-mode rejection ratio | f = 50kHz | ±56 | mA/V | ||
Ios | Input referred offset current error | ISENSE = 0A, INA790A | ±5 | ±30 | mA | |
ISENSE = 0A, INA790B | ±62.5 | ±250 | ||||
dIos/dT | Input referred offset current error drift | ISENSE = 0A, TA = –40°C to +125°C, INA790A |
±0.125 | ±0.625 | mA/°C | |
ISENSE = 0A, TA = –40°C to +125°C, INA790B |
±0.250 | ±1.25 | ||||
PSRR | Power supply rejection ratio | VS = 2.7V to 5.5V, VREF = 1V, ISENSE = 0A, INA790A |
±0.25 | ±2.5 | mA/V | |
VS = 2.7V to 5.5V, VREF = 1V, ISENSE = 0A, INA790B |
±2.5 | ±25 | ||||
IB | Total input bias current | IB++ IB-, ISENSE = 0A | 45 | 66 | 90 | µA |
IFB | Feed-back current | ISENSE = 0A | ±2 | nA | ||
ISENSE = 0A, TA = –40°C to +125°C | ±6 | |||||
INTEGRATED SHUNT RESISTOR | ||||||
RSHUNT | Internal Kelvin shunt resistance | IN+ to IN-, TA = 25°C | 400 | µΩ | ||
Pin to pin package resistance | IS+ to IS-, TA = 25°C | 425 | 560 | 650 | µΩ | |
Pin to pin package inductance | IS+ to IS-, TA = 25°C | 2 | nH | |||
ISENSE | Maximum Continuous Current | TA = –40°C to +125°C | ±50 | A | ||
Short time overload change | ISENSE = 120A for 5 seconds | ± 0.05 | % | |||
Change due to temperature cycle | –65°C to 150°C, 500 cycles | ± 0.1 | % | |||
Shunt resistance change to solder heat | 260°C solder, 10 seconds | ± 0.1 | % | |||
High temperature exposure change | 1000 hours, TA = 150°C | ± 0.015 | % | |||
OUTPUT | ||||||
G | Gain | INA790A, INA790B | 20 | mV/A | ||
G | System Gain Error (shunt + amplifier) | GND + 50mV ≤ VOUT ≤ VS – 200mV, TA = 25°C, ISENSE = ±50A, INA790A |
±0.05 | ±0.35 | % | |
GND + 50mV ≤ VOUT ≤ VS – 200mV, TA = 25°C, ISENSE = ±5A, INA790A |
±0.05 | ±0.35 | ||||
(1)GND + 50mV ≤ VOUT ≤ VS – 200mV, TA = 25°C, ISENSE = ±50A, INA790B |
±0.3 | ±1 | ||||
GND + 50mV ≤ VOUT ≤ VS – 200mV, TA = 25°C, ISENSE = ±5A, INA790B |
±0.1 | ±0.625 | ||||
G | System Gain Error Drift (shunt + amplifier) | TA = –40°C to +125°C, INA790A | ±0.5 | ±35 | ppm/°C | |
TA = –40°C to +125°C, INA790B | ±10 | ±100 | ||||
Power Coefficient Gain Non-Linearity Error | (2)GND + 10mV ≤ VOUT ≤ VS – 200mV | +1.5 | ppm/A2 | |||
RVRR | Reference voltage rejection ratio (input - referred) | VREF = 0.5V to 4.5V | ±2.5 | ±12.5 | mA/V | |
Maximum Capacitive Load | No sustained oscillation | 0.5 | nF | |||
VOLTAGE OUTPUT | ||||||
Swing to VS Power Supply Rail | RL = 10kΩ to GND, VREF = VS, Adjustable Gain = 4, TA = –40°C to +125°C |
VS – 0.05 | VS – 0.1 | V | ||
Swing to Ground | RL = 10kΩ to GND, VREF = GND, Adjustable Gain = 4, TA = –40°C to +125°C |
VGND + 5 | VGND + 10 | mV | ||
Swing to Ground | RL = 10kΩ to GND, VREF = GND, TA = –40°C to +125°C | VGND + 1 | VGND + 5 | mV | ||
FREQUENCY RESPONSE | ||||||
BW | Bandwidth (current sense amplifier only) | –3dB Bandwidth, VFB = VOUT | 1 | MHz | ||
–3dB Bandwidth, Adjustable Gain = 4 | 0.5 | MHz | ||||
Propagation delay(3) | VIN+, VIN- = 48V, Adjustable Gain = 1, VREF = 150mV, Load Step = 0A to 20A |
0.250 | µs | |||
Total Settling time (current in to out) | VIN+, VIN- = 48V, Adjustable Gain = 1, VREF =150mV, Load Step = 0A to 20A, Output settles to 1% |
5 | µs | |||
SR | Slew Rate | VFB = VOUT | 1.8 | V/µs | ||
Adjustable Gain = 4 | 1.5 | V/µs | ||||
NOISE | ||||||
Current Noise Density | 150 | µA/√Hz | ||||
POWER SUPPLY | ||||||
IQ | Quiescent current | 3.5 | 4.25 | mA | ||
TA = –40°C to +125°C | 4.5 | mA | ||||
TEMPERATURE | ||||||
TAlert | Thermal Alert Threshold | Rpullup = 10kΩ, | 160 | °C | ||
VOLAlert | Thermal Alert Low-level output voltage | Rpullup = 10kΩ, | 200 | mV |