SBOSAD1 May 2024 INA791B
ADVANCE INFORMATION
TERM | SYMBOL | EQUATION | TYPICAL VALUE |
---|---|---|---|
Initial input offset with Temp drift | IOS_T | 92.5mA | |
Added input offset because of common-mode voltage | IOS_CM | 2.8mA | |
Added input offset because of reference voltage | IOS_REF | 31.25mA | |
Total input offset Current | IOS_Total | 97.67mA | |
Error from input offset | ErrorIOS | 0.39% | |
Gain error with Gain drift | ErrorG | 0.7% | |
Nonlinearity error | ErrorLin | — | 0.01% |
Total error | — | 0.8% |