SBOS894A April 2019 – June 2019 INA818
PRODUCTION DATA.
The INA818 operates over a power-supply range of 4.5 V to 36 V (±2.25 V to ±18 V).
CAUTION
Supply voltages higher than 40 V (±20 V) can permanently damage the device. Parameters that vary over supply voltage or temperature are shown in Typical Characteristics .