SBOS894A April 2019 – June 2019 INA818
PRODUCTION DATA.
The nominal performance of the INA818 is specified with a supply voltage of ±15 V and midsupply reference voltage. The device can also be operated using power supplies from ±2.25 V (4.5 V) to ±18 V (36 V) and non-midsupply reference voltages with excellent performance. Parameters that can vary significantly with operating voltage and reference voltage are shown in the Typical Characteristics section.