SBOS893D August 2018 – June 2020 INA821
PRODUCTION DATA.
The nominal performance of the INA821 is specified with a supply voltage of ±15 V and midsupply reference voltage. The device also operates using power supplies from ±2.25 V (4.5 V) to ±18 V (36 V) and non-midsupply reference voltages with excellent performance. Parameters that can vary significantly with operating voltage and reference voltage are shown in the Typical Characteristics section.