Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
INA849 Ultra-Low-Noise (1 nV/√Hz), High-Bandwidth, Instrumentation Amplifier
1 Features
- Ultra-low noise:
1-nV/√Hz input voltage noise (typical)
- Precision super-beta input
performance:
- Low offset voltage: 35 µV
(maximum)
- Low offset voltage drift: 0.4 μV/°C
(maximum)
- Low input bias current: 20 nA
(maximum)
- Low gain drift: 5 ppm/°C for G = 1
(maximum)
- Bandwidth: 28 MHz (G = 1), 8 MHz (G =
100)
- Slew rate: 35 V/µs
- Common-mode rejection: 120 dB (minimum)
for maximum gain
- Supply range:
- Single supply: 8 V to 36 V
- Dual supply: ±4 V to ±18 V
- Specified temperature range:
–40°C to +125°C
- Packages: 8-pin SOIC and VSSOP