SBOS945B November 2020 – April 2021 INA849
PRODUCTION DATA
The linear input voltage range of the INA849 input circuitry extends within 2.5 V (maximum) of both power supplies, and maintains excellent common-mode rejection throughout this range. The common-mode range for the most common operating conditions are shown in Figure 8-2 and Figure 8-3. The common-mode range for other operating conditions is best calculated using the Common-Mode Input Range Calculator for Instrumentation Amplifiers.
VS = ±5 V, ±12 V, ±18 V | G = 1 |
VS = ±5 V, ±12 V, ±18 V | G = 100 |