SBOS999A March 2022 – October 2022 INA851
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
FDA_IN– | 15 | Input | Connection to output driver summing node. |
FDA_IN+ | 6 | Input | Connection to output driver summing node. |
G02– | 9 | Input | Connection to gain network. Short to OUT– for output stage gain GOUT of 0.2 V/V. |
G02+ | 12 | Input | Connection to gain network. Short to OUT+ for output stage gain GOUT of 0.2 V/V. |
IN– | 1 | Input | Negative (inverting) input. |
IN+ | 4 | Input | Positive (noninverting) input. |
NC | 8 | — | No connect |
OUT– | 10 | Output | Negative Output |
OUT+ | 11 | Output | Positive Output |
RG | 2,3 | — | Gain setting pin. Place a gain resistor between pin 2 and pin 3. |
VCLAMP– | 5 | Input | Level set for output clamp value. Connect either to an external supply that is at least 1.5 V above VS– or connect to VS– if clamping function is not required. |
VCLAMP+ | 16 | Input | Level set for output clamp value. Connect either to an external supply that is at least 1.5 V below VS+ or connect to VS+ if clamping function is not required. |
VOCM | 13 | Input | Level set for output common mode value. |
VS– | 7 | Power | Negative supply |
VS+ | 14 | Power | Positive supply |
Thermal Pad | Thermal pad | — | The thermal pad must be soldered to the printed-circuit board (PCB). Connect thermal pad to a plane or large copper pour electrically connected to the most negative supply or VS–. |