SBOS999A March 2022 – October 2022 INA851
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
INPUT | |||||||
VOSI | Input stage offset voltage(1) | ±10 | ±35 | µV | |||
TA = –40°C to +125°C(4) | ±65 | ||||||
Input stage offset voltage drift(2) | TA = –40°C to +125°C(4) | ±0.1 | ±0.3 | µV/°C | |||
VOSO | Output stage offset voltage(1) | G = 0.2 | ±150 | ±1150 | µV | ||
G = 1 | ±150 | ±650 | |||||
Output stage offset voltage drift(2) | TA = –40°C to +125°C(4) | G = 0.2 | ±5 | ±15 | µV/°C | ||
G = 1 | ±5 | ±15 | |||||
PSRR | Power-supply rejection ratio | ±4 V ≤ VS ≤ ±18 V, RTI | G = 0.2 | 100 | 120 | dB | |
G = 1 | 110 | 126 | |||||
GIN = 10 | 120 | 140 | |||||
GIN = 100 | 126 | 140 | |||||
GIN = 1000 | 130 | 140 | |||||
zid | Differential impedance | 1 || 100 | pF || GΩ | ||||
zic | Common-mode impedance | 7 || 100 | pF || GΩ | ||||
VIN | Input voltage(5)(6) | See also INA851 Calculator Tool | (VS–) + 2.5 | (VS+) – 2.5 | V | ||
Protected input voltage(9) | (VS–) – 40 | (VS+) + 40 | V | ||||
Input current in overvoltage mode(9) | (VS–) – 40 V ≤ VIN ≤ (VS+) + 40 V(3) | 16 | mA | ||||
CMRR | Common-mode rejection ratio | At dc to 60 Hz, RTI, VCM = (VS–) + 2.5 V to (VS+) – 2.5 V |
G = 0.2 | 76 | 90 | dB | |
G = 1 | 86 | 96 | |||||
GIN = 10 | 106 | 116 | |||||
GIN = 100 | 120 | 132 | |||||
GIN = 1000 | 120 | 134 | |||||
BIAS CURRENT | |||||||
IB | Input bias current | 5 | 15 | nA | |||
TA = –40°C to +125°C(5) | 18 | ||||||
Input bias current drift | TA = –40°C to +125°C | 25 | pA/°C | ||||
IOS | Input offset current | 0.5 | 5.5 | nA | |||
TA = –40°C to +125°C(5) | 6 | ||||||
Input offset current drift | TA = –40°C to +125°C | 5 | pA/°C | ||||
NOISE VOLTAGE | |||||||
eNI | Input stage voltage noise density | f = 1 kHz, G = 1000 | 3.2 | nV/√Hz | |||
Input stage voltage noise | fB = 0.1 Hz to 10 Hz, G = 1000 | 0.1 | µVPP | ||||
eNO | Output stage voltage noise density(7) | f = 1 kHz | G = 0.2 | 83 | nV/√Hz | ||
G = 1 | 52 | ||||||
G = 1; GIN = 5, GOUT = 0.2 |
12 | ||||||
Output stage voltage noise(7) | fB = 0.1 Hz to 10 Hz | G = 0.2 | 5.0 | µVPP | |||
G = 1 | 2.8 | µVPP | |||||
Current noise density | f = 1 kHz, GIN = 1000 | 0.8 | pA/√Hz | ||||
In | Current noise | fB = 0.1 Hz to 10 Hz, G = 100 | 37 | pAPP | |||
GAIN | |||||||
Gain equation | G = GIN × GOUT | (1 + (6 kΩ / RG)) × (0.2 or 1) | V/V | ||||
G | Gain | GOUT = 0.2 | 0.2 | 2000 | V/V | ||
GOUT = 1 | 1 | 10000 | |||||
GE | Gain error | G = 0.2, VO = ±2 V | ±0.1 | % | |||
G = 1, VO = ±10 V | ±0.02 | ||||||
GIN ≥ 10, VO = ±10 V | ±0.2 | ||||||
Gain drift(6) | TA = –40°C to +125°C(4) | G = 0.2 | ±5 | ppm/°C | |||
G = 1 | ±5 | ||||||
GIN > 1 | ±35 | ||||||
Gain nonlinearity | G = 0.2, VO = –2 V to +2 V | ±5 | ppm | ||||
G = 1, VO = –10 V to +10 V | ±5 | ||||||
OUTPUT | |||||||
VO | Output voltage swing | IOUT = 10 mA, TA = –40°C to +125°C |
No output clamping (VCLAMP+ = VS+, VCLAMP– = VS–) |
(VS–) + 1.4 | (VS+) – 1.4 | V | |
Output clamping enabled (VCLAMP+ = VS+ –1.5 V, VCLAMP– = VS–+1.5 V) |
(VCLAMP–) – 0.1 | (VCLAMP+) + 0.1 | |||||
CL | Load capacitance | Stable operation for differential load | 100 | pF | |||
ZO | Closed-loop output impedance | f = 1 MHz | 0.9 | Ω | |||
ISC | Short-circuit current | TA = –40°C to 125°C, continuous to VS / 2 | ±37 | mA | |||
FREQUENCY RESPONSE | |||||||
BW | Bandwidth, –3 dB | G = 0.2 | 22 | MHz | |||
G = 1, GIN = 5, GOUT = 0.2 | 22 | ||||||
G = 1 | 15 | ||||||
GIN = 10 | 11 | ||||||
GIN = 100 | 5 | ||||||
GIN = 1000 | 0.8 | ||||||
SR | Slew rate | G = 1, VO = ±10 V | 37 | V/µs | |||
tS | Settling time | 0.01% | G = 0.2, VSTEP = 2 V | 0.24 | µs | ||
G = 1, VSTEP = 10 V | 0.24 | ||||||
GIN = 10, 100, VSTEP = 10 V | 0.5 | ||||||
GIN = 1000, VSTEP = 10 V | 1.7 | ||||||
0.001% | G = 0.2, VSTEP = 2 V | 0.55 | µs | ||||
G = 1, VSTEP = 10 V | 0.55 | ||||||
GIN = 10,100, VSTEP = 10 V | 2.1 | ||||||
GIN = 1000, VSTEP = 10 V | 2.5 | ||||||
THD+N | Total harmonic distortion plus noise | Differential input, f = 10 kHz | G = 0.2, VO = 2 VPP | –109 | dB | ||
G = 1, VO = 10 VPP | –110 | ||||||
HD2 | Second-order harmonic distortion | Differential input, f = 10 kHz | G = 0.2, VO = 2 VPP | –131 | dB | ||
G = 1, VO = 10 VPP | –128 | ||||||
HD3 | Third-order harmonic distortion | Differential input, f = 10 kHz | G = 0.2, VO = 2 VPP | –119 | dB | ||
G = 1, VO = 10 VPP | –121 | ||||||
OUTPUT COMMON-MODE VOLTAGE (VOCM) CONTROL | |||||||
VOCM Input voltage | TA = –40°C to +125°C | No output clamping | (VS–) + 2.5 | (VS+) – 2.5 | V | ||
Output clamp enabled | (VCLAMP–) + 1 | (VCLAMP+) – 1 | |||||
Small-signal bandwidth from VOCM pin | VOCM = 100 mVPP | 30 | MHz | ||||
Large-signal bandwidth from VOCM pin | VOCM = 0.5-V step | 47 | MHz | ||||
Slew rate from VOCM pin | VOCM = 0.5-V step | 37 | V/µs | ||||
DC output balance | VOCM fixed midsupply (VO = ±1 V) | 70 | dB | ||||
Input impedance VVOCM pin | 250 || 1 | kΩ || pF | |||||
VOCM offset from mid-supply | VOCM pin floating | ±2 | ±6 | mV | |||
VOCM common-mode offset voltage | VOCM = VICM, VO = 0 V | ±2 | ±6 | mV | |||
TA = –40°C to +125°C | ±10 | ||||||
VOCM common-mode offset voltage drift | VOCM = VICM, VO = 0 V, TA = –40°C to +125°C | ±20 | ±60 | µV/°C | |||
OUTPUT CLAMPING | |||||||
VCLAMP+ | Positive clamp voltage(11) | TA = –40°C to +125°C | No output clamping | VS+ | V | ||
Output clamp enabled | VS+ – 1.5 | ||||||
VCLAMP– | Negative clamp voltage(11) | TA = –40°C to +125°C | No output clamping | VS– | V | ||
Output clamp enabled | VS– + 1.5 | ||||||
ΔVCLAMP | Clamp voltage(11) | ΔVCLAMP = (VCLAMP+) – (VCLAMP–) | 3 | V | |||
Power-supply rejection ratio from VCLAMP to VO(4) | 120 | dB | |||||
Fail-safe current VCLAMP+ | VS+ = VS– = 0 V, VCLAMP+ = 10 V | 2 | mA | ||||
ICLAMP+ | Positive clamp current | VCLAMP+ ≤ VS+ – 1.5 V | –80 | –60 | µA | ||
ICLAMP– | Negative clamp current | VCLAMP– ≥ VS– + 1.5 V | 60 | 80 | µA | ||
POWER SUPPLY | |||||||
IQ | Quiescent current | VIN = 0 V | 6 | 7 | mA | ||
TA = –40°C to +125°C | 9 |