The INA901-SP is a voltage-output, current-sense amplifier that can sense drops across shunt resistors at common-mode voltages from –15 V to 65 V, independent of the supply voltage. The INA901-SP operates from a single 2.7-V to 16-V supply, drawing 700 μA (typical) of supply current.
The gain of the INA901-SP is 20 V/V. The 130-kHz bandwidth simplifies use in current-control loops. The pinouts readily enable filtering.
The device is specified over the extended operating temperature range of –55 °C to 125 °C and is offered in an 8-pin CFP package.
PART NUMBER | GRADE | PACKAGE |
---|---|---|
5962L1821001VXC | QMLV RHA
[50 krad(Si)] |
8-lead CFP [HKX]
6.48 × 6.48 mm Weight: 0.39 g(3) |
5962-1821001VXC | QMLV | |
INA901HKX/EM | Engineering Samples(2) | |
INA901EVM-CVAL | Ceramic Evaluation Board | — |