SBOS938C October 2018 – June 2020 INA901-SP
PRODUCTION DATA.
The output of the INA901-SP is accurate within the output voltage swing range set by the power-supply pin, V+.
The INA901-SP readily enables the inclusion of filtering between the preamp output and buffer input. Single-pole filtering can be accomplished with a single capacitor because of the 96-kΩ output impedance at PRE OUT on pin 3, as shown in Figure 16a.
The INA901-SP readily lends itself to second-order Sallen-Key configurations, as shown in Figure 16b. When designing these configurations consider that the PRE OUT 96-kΩ output impedance exhibits an initial variation of ±30% with the addition of a –2200-ppm/°C temperature coefficient.
NOTE:
Remember to use the appropriate buffer gain = 2 when designing Sallen-Key configurations.