SLLS983L June 2009 – October 2023 ISO1050
PRODUCTION DATA
INPUT | OUTPUTS | DRIVEN BUS STATE | |
---|---|---|---|
TXD(1) | CANH(1) | CANL(1) | |
L | H | L | Dominant |
H | Z | Z | Recessive |
DEVICE MODE | CAN DIFFERENTIAL INPUTS VID = VCANH – VCANL | BUS STATE | RXD PIN(1) |
---|---|---|---|
Normal or Silent | VID ≥ 0.9 V | Dominant | L |
0.5 V < VID < 0.9 V | ? | ? | |
VID ≤ 0.5 V | Recessive | H | |
Open (VID ≈ 0 V) | Open | H |
DRIVER | RECEIVER | |||||
---|---|---|---|---|---|---|
INPUTS | OUTPUTS | BUS STATE | DIFFERENTIAL INPUTS VID = CANH–CANL | OUTPUT RXD | BUS STATE | |
TXD | CANH | CANL | ||||
L(1) | H | L | DOMINANT | VID ≥ 0.9 V | L | DOMINANT |
H | Z | Z | RECESSIVE | 0.5 V < VID < 0.9 V | ? | ? |
Open | Z | Z | RECESSIVE | VID ≤ 0.5 V | H | RECESSIVE |
X | Z | Z | RECESSIVE | Open | H | RECESSIVE |