SLLS983L June 2009 – October 2023 ISO1050
PRODUCTION DATA
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) | Certified according to IEC 60950-1 and IEC 62368-1 | Certified according to UL 1577 Component Recognition Program | Certified according to GB4943.1-2011 |
Certified according to EN 61010-1 and EN 62368-1 |
Basic Insulation Transient Overvoltage, 4000 VPK Surge Voltage, 4000 VPK Maximum Working Voltage, 1200 VPK (ISO1050DW) and 560 VPK (ISO1050DUB) |
ISO1050DW: 5000 VRMS Reinforced Insulation Working voltage of 380 VRMS per IEC 60950-1 2nd Ed.+A1+A2 and IEC 62368-1:2014 Working voltage of 300 VRMS per IEC 61010-1 3rd Ed. ISO1050DUB: 2500 VRMS Basic Insulation Working voltage of 700 VRMS per IEC 60950-1 2nd Ed.+A1+A2 Working voltage of 600 VRMS per IEC 61010-1 3rd Ed. and IEC 62368-1:2014 |
ISO1050DUB: 2500 VRMS Single Protection ISO1050DW: 4243 VRMS Single Protection |
ISO1050DW: Reinforced Insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS maximum working voltage |
ISO1050DW: 5000 VRMS Reinforced Insulation, 400 VRMS maximum working voltage 5000 VRMS Basic Insulation, 600 VRMS maximum working voltage ISO1050DUB: 2500 VRMS Reinforced Insulation, 400 VRMS maximum working voltage 2500 VRMS Basic Insulation, 600 VRMS maximum working voltage |
Certificate number: 40047657 |
Client ID number: 77311 | Master contract number: 220991 | File number: E181974 | Certificate number: CQC14001109541 |