SLLS897F march 2008 – august 2023 ISO1176
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DW-16 PACKAGE | ||||||
IS | Safety input, output, or supply current | RθJA = 81.4°C/W, VI = 5.5 V, TJ = 150°C, TA = 25°C, | 279 | mA | ||
TS | Maximum case temperature | 150 | °C |