SLLS897F march 2008 – august 2023 ISO1176
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |
---|---|---|---|---|
DW-16 | ||||
CLR | External clearance(1) | Shortest terminal-to-terminal distance through air | 8 | mm |
CPG | External creepage(1) | Shortest terminal-to-terminal distance across the package surface | 8 | mm |
DTI | Distance through the insulation | Minimum internal gap (internal clearance) | 8 | um |
CTI | Comparative tracking index | DIN EN 60112 (VDE 0303-11); IEC 60112 | >400 | V |
Material group | According to IEC 60664-1 | II | ||
Overvoltage category per IEC 60664-1 | Rated mains voltage ≤ 150 VRMS | I-IV | ||
Rated mains voltage ≤ 300 VRMS | I-III | |||
DIN EN IEC 60747-17 (VDE 0884-17)(2) | ||||
VIORM | Maximum repetitive peak isolation voltage | AC voltage (bipolar) | 560 | VPK |
VIOTM | Maximum transient isolation voltage | VTEST = VIOTM, t = 60 s (qualification); VTEST = 1.2 x VIOTM, t= 1 s (100% production) |
4000 | VPK |
qpd | Apparent charge(3) | Method b; At routine test (100% production) Vini = 1.2 x VIOTM, tini = 1 s; Vpd(m) = 1.5 x VIORM, tm = 1 s |
≤5 | pC |
CIO | Barrier capacitance, input to output(4) | VIO = 0.4 x sin (2πft), f = 1 MHz | 2 | pF |
CI | Input capacitance to ground | VI = VCC/ 2 + 0.4×sin(2πft), f = 1 MHz, VCC = 5 V | 2 | pF |
RIO | Isolation resistance(4) | VIO = 500 V, TA = 25°C | >1012 | Ω |
Pollution degree | 2 | |||
Climatic category | 40/125/21 | |||
UL 1577 | ||||
VISO | Maximum withstanding isolation voltage | VTEST = VISO , t = 60 s (qualification), VTEST = 1.2 x VISO , t = 1 s (100% production) |
2500 | VRMS |