4 Revision History
Changes from Revision G (October 2015) to Revision H (August 2023)
- VDE standard changed to DIN EN IEC
60747-17 (VDE 0884-17) Go
- Updated Thermal Characteristics, Safety Limiting Values, and Thermal
Derating Curves to provide more accurate system-level thermal
calculationsGo
- Updated electrical and switching characteristics to match device
performanceGo
Changes from Revision F (October 2012) to Revision G (October 2015)
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- VDE standard changed to DIN V VDE V 0884-10 (VDE V 0884-10):2006-12 Go
Changes from Revision E (August 2011) to Revision F (October 2012)
- Changed From "ISO1176T Reference Design SLLU471" To: "ISO1176T Reference Design SLUU471"Go
Changes from Revision D (May 2011) to Revision E (August 2011)
- Deleted the MIN and MAX values for tr_D, tf_D and
tBBM specifications in the Transformer Driver Characteristics
tableGo
- Changed test conditions from 1.9 V to 2.4 V, and changed TYP value from 230
to 350 for fSt specification in the Transformer Driver Characteristics
tableGo
Changes from Revision C (February 2011) to Revision D (May 2011)
- Added Figure 9-2
Go
- Moved the Pin Description closer to the Pin drawingGo