SLLSE28H october 2010 – august 2023 ISO1176T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.25 V, TJ = 150°C, CL = 15 pF, Input at 20 MHz 50% duty cycle square wave | 719 | mW |