SLLSE28H october 2010 – august 2023 ISO1176T
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
|VOD| | Open-circuit differential output voltage | |VA-VB|, Figure 9 |
1.5 | VCC2 | V | |
|VOD(SS)| | Steady state differential output voltage magnitude | See Figure 10 and Figure 14 |
2.1 | V | ||
Steady state differential output voltage magnitude | Common mode loading with Vtest from -7V to 12V, See figure 10 |
2.1 | V | |||
Δ|VODSS| | Change in differential output voltage between two states | RL = 54 ohms, See Figure 12 and Figure 13 |
–200 | 200 | mV | |
VOC(SS) | Steady state common-mode output voltage | RL = 54 ohms, See Figure 12 and Figure 13 |
2 | 3 | V | |
ΔVOC(SS) | change in steady-state common-mode output voltage between two states | RL = 54 ohms, See Figure 12 and Figure 13 |
–200 | 200 | mV | |
VOC(PP) | Peak-to-peak common-mode output voltage | RL = 54 ohms, See Figure 12 and Figure 13 |
0.5 | V | ||
VOD(RING) | Differential output voltage over and undershoot | See Figure 14 and Figure 17 | 10 | %VOD(PP) | ||
II | Input current | D, DE at 0 V or VCC1 |
–10 | 10 | µA | |
IO(OFF) | Output current with power off | Vcc2 = 0 V | See receiver input current | µA | ||
IOZ | High-impedance state output current | DE at 0 V | See receiver input current | µA | ||
IOS(P) | Peak short circuit output current | DE at VCC, See Figure 15 and Figure 16: VOS = -7 to 12 V | –250 | 250 | mA | |
IOS(SS) | Steady state short-circuit output current | DE at VCC, See Figure 15 and Figure 16: VOS = 12 V, D at GND1 | 150 | mA | ||
DE at VCC, See Figure 15 and Figure 16: VOS = -7 V, D at VCC1 | –150 | mA | ||||
COD | Differential output capacitance |
7 | 18.8 | pF | ||
CMTI | Common-mode transient immunity | See Figure 27 |
25 | kV/µs |