SLLSFN5A June 2023 – February 2024 ISO1228
PRODUCTION DATA
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ISO1228DFBR | SSOP | DFB | 38 | 2500 | 330 | 16.4 | 6.5 | 10.3 | 2.1 | 8 | 16 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
ISO1228DFBR | SSOP | DFB | 38 | 2500 | 470 | 380 | 43 |