SLLSFN5A June 2023 – February 2024 ISO1228
PRODUCTION DATA
Table 7-1 lists the functional modes for the ISO1228 device.
AVCC SUPPLY | VCC1 SUPPLY | INPUT (INx) |
OUTPUT ENABLE (OUT_EN) |
OUTPUT (OUTx) |
COMMENTS |
---|---|---|---|---|---|
PU | PU | H | H | H | Channel output assumes the logic state of channel input. |
L | H | L | |||
Open | H | L | When INx is open, the output of the corresponding channel goes to Low. | ||
X | L | Undetermined | All channel outputs are tri-stated. | ||
PD | PU | X | H | L | Channel output is low if AVCC was not previously in powered state |
X | H | H/L | Channel output is last state if AVCC was previously powered state. | ||
X | L | Undetermined | All channel outputs are tri-stated. | ||
PU | PD | X | X | Undetermined | When VCC1 is unpowered, a channel output is undetermined. When VCC1 transitions from unpowered to powered up; a channel output assumes the logic state of the input. |
PD | PD |