SLLSFN5A June 2023 – February 2024 ISO1228
PRODUCTION DATA
The ISO1228 devices receive digital input signals up to 36V and provide serialized or parallel digital outputs. An external resistor, RILIM and external capacitor CFIL, connected in the AVCC or AVSS path, sets the limit for the current drawn from the field input. The external RTHR resistors set the input-voltage transition thresholds. The resistor also protects the inputs from Surge events if surge-proof resistors are used.
The internal voltage comparator on the LED1 to LED8 pins selects the sinking or the sourcing type input. The direction of all LEDs needs to be the same and connected to the same voltage to detect sinking or sourcing type input otherwise, the Field side does not power up.