SLLSFN5A June 2023 – February 2024 ISO1228
PRODUCTION DATA
INx and AVCC have surge protection with an external surge-proof / pulse load resistor. 500Ω, 1kΩ, and 2kΩ surge-proof / pulse load resistors can protect against surges of 500V/42Ω, 1.2/50µs, 1kV/42Ω, 1.2/50µs, 2kV/42Ω, 1.2/50µs respectively without the need of an external TVS diode in Sink Mode. The surge-proof / pulse load resistor should be able to withstand the dissipation of the surge energy. RILIM and RSURGE together protect against surge events on AVCC and AVSS pins in Sink Mode. RTHR protects against surge events on Field Inputs when surge-proof resistors such as MELF resistors are used. RPAR doesn't need to be a surge-proof resistor. Source Mode will require TVS diodes for surge protection.