Refer to the PDF data sheet for device specific package drawings
The ISO124 is a precision isolation amplifier incorporating a novel duty cycle modulation-demodulation technique. The signal is transmitted digitally across a 2-pF differential capacitive barrier. With digital modulation, the barrier characteristics do not affect signal integrity, thus resulting in excellent reliability and good high-frequency transient immunity across the barrier. Both barrier capacitors are imbedded in the plastic body of the package.
The ISO124 is easy to use. No external components are required for operation. The key specifications are 0.010% maximum nonlinearity, 50-kHz signal bandwidth, and 200-µV/°C VOS drift. A power supply range of ±4.5 V to ±18 V, and quiescent currents of ±5 mA on VS1 and ±5.5 mA on VS2 make the ISO124 device a good choice for a wide range of applications.
The ISO124 is available in 16-pin PDIP and 28-lead SOIC plastic surface-mount packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ISO124 | PDIP (16) | 17.90 mm × 7.50 mm |
SOIC (28) | 20.01 mm × 6.61 mm |
Changes from D Revision (July 2016) to E Revision
Changes from C Revision (September 2005) to D Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | PDIP | SOIC | ||
Gnd 1 | 16 | 28 | — | High-side ground reference |
Gnd 2 | 8 | 14 | — | Low-side ground reference |
VIN | 15 | 27 | I | High-side analog input |
VOUT | 7 | 13 | O | Low-side analog output |
+VS1 | 1 | 1 | — | High-side positive analog supply |
–VS1 | 2 | 2 | — | High-side negative analog supply |
+VS2 | 9 | 15 | — | Low-side positive analog supply |
–VS2 | 10 | 16 | — | Low-side negative analog supply |