SBOS074E September   1997  – June 2018 ISO124

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
      1. 7.1.1 Modulator
      2. 7.1.2 Demodulator
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Isolation Amplifier
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Carrier Frequency Considerations
      2. 8.1.2 Isolation Mode Voltage Induced Errors
      3. 8.1.3 High IMV dV/dt Errors
      4. 8.1.4 High Voltage Testing
    2. 8.2 Typical Applications
      1. 8.2.1 Output Filters
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Battery Monitor
      3. 8.2.3 Programmable Gain Amplifier
      4. 8.2.4 Thermocouple Amplifier
      5. 8.2.5 Isolated 4-mA to 20-mA Instrument Loop
      6. 8.2.6 Single-Supply Operation of the ISO124 Isolation Amplifier
      7. 8.2.7 Input-Side Powered ISO Amplifier
      8. 8.2.8 Powered ISO Amplifier With Three-Port Isolation
  9. Power Supply Recommendations
    1. 9.1 Signal and Supply Connections
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • NVF|8
  • DVA|8
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The ISO124 is a precision isolation amplifier incorporating a novel duty cycle modulation-demodulation technique. The signal is transmitted digitally across a 2-pF differential capacitive barrier. With digital modulation, the barrier characteristics do not affect signal integrity, thus resulting in excellent reliability and good high-frequency transient immunity across the barrier. Both barrier capacitors are imbedded in the plastic body of the package.

The ISO124 is easy to use. No external components are required for operation. The key specifications are 0.010% maximum nonlinearity, 50-kHz signal bandwidth, and 200-µV/°C VOS drift. A power supply range of ±4.5 V to ±18 V, and quiescent currents of ±5 mA on VS1 and ±5.5 mA on VS2 make the ISO124 device a good choice for a wide range of applications.

The ISO124 is available in 16-pin PDIP and 28-lead SOIC plastic surface-mount packages.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
ISO124 PDIP (16) 17.90 mm × 7.50 mm
SOIC (28) 20.01 mm × 6.61 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.