SBOS074E September 1997 – June 2018 ISO124
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
For isolated temperature measurements in a 4-mA to 20-mA loop, Figure 20 provides a solution using the XTR101 and RCV420 devices. A high-performance PT100 resistance temperature detector (RTD) provides the user with an isolated 0-V to 5-V representation of the isolated temperature measurement.