SBOS074E September 1997 – June 2018 ISO124
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
In applications where variable gain configurations are required, a programmable gain amplifier like the PGA102 can be used with the ISO124 device. Figure 18 uses an ISO150 device to provide gain pin selection options to the PGA102 device.