SLLSF22H April 2018 – June 2024 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Ii1 | Bus input current | VDE = 0 V, VCC2 = 0 V or VCC2 = 5.5 V, 500-kbps devices, VI = –7 V or VI = 12 V, other input at 0 V | –100 | 125 | µA | |
Ii1 | Bus input current | VDE = 0 V, VCC2 = 0 V or VCC2
= 5.5 V, 12-Mbps and 50-Mbps devices, VI = –7 V or
VI = 12 V, other input at 0 V |
–100 | 125 | µA | |
Ii1 | Bus input current | VDE = 0 V, VCC2 = 0 V or VCC2 = 5.5 V, 500-kbps devices, VI = –15 V or VI = 15 V, other input at 0 V | -200 | 125 | µA | |
Ii1 | Bus input current | VDE = 0 V, VCC2 = 0 V or VCC2
= 5.5 V, 12-Mbps and 50-Mbps devices, VI = –15 V or
VI = 15 V, other input at 0 V |
-200 | 125 | µA | |
VTH+ | Positive-going input threshold voltage | –15 V ≤ VCM ≤ 15 V | See (1) | -100 | –10 | mV |
–7 V ≤ VCM ≤ 12 V | See (1) | -100 | –20 | mV | ||
VTH– | Negative-going input threshold voltage | –15 V ≤ VCM ≤ 15 V | –200 | –130 | See (1) | mV |
Vhys | Input hysteresis (VTH+ – VTH–) | –15 V ≤ VCM ≤ 15 V | 30 | mV | ||
VOH | Output high voltage on the R pin | VCC1=5V ± 10%, IOH = –4 mA, VID = 200 mV | VCC1 – 0.4 | V | ||
VCC1=3.3V ± 10%, IOH = –2 mA, VID = 200 mV | VCC1 – 0.3 | V | ||||
VCC1=2.5V ± 10%, 1.8V+/-5%, IOH = –1 mA, VID = 200 mV | VCC1 – 0.2 | V | ||||
VOL | Output low voltage on the R pin | VCC1=5V ± 10%, IOL = 4 mA, VID = –200 mV | 0.4 | V | ||
VCC1=3.3V ± 10%, IOL = 2 mA, VID = –200 mV | 0.3 | V | ||||
VCC1=2.5V ± 10%, 1.8V ± 5%, IOL = 1 mA, VID = –200 mV | 0.2 | V | ||||
IOZ | Output high-impedance current on the R pin | VR = 0 V or VR = VCC1, VRE = VCC1 | –1 | 1 | µA | |
Ii | Input current on the RE pin | VRE = 0 V or VRE = VCC1 | –10 | 10 | µA | |
CMTI | Common-mode transient immunity | VCC1=1.71 V to 5.5 V, VID = 1.5 V or -1.5 V, VCM = 1200 V, ISO141x, See Figure 8-4 | 85 | 100 | kV/µs | |
CMTI | Common-mode transient immunity | VCC1=1.71 V to 5.5 V, VID = 1.5 V or -1.5 V, VCM = 1200 V, ISO143x, See Figure 8-4 | 85 | 100 | kV/µs | |
CMTI | Common-mode transient immunity | VCC1=2.25 V to 5.5 V, VID = 1.5 V or -1.5 V, VCM = 1200 V, ISO145x, See Figure 8-4 | 85 | 100 | kV/µs |