Refer to the PDF data sheet for device specific package drawings
The ISO14xx devices are galvanically-isolated differential line transceivers for TIA/EIA RS-485 and RS-422 applications. These noise-immune transceivers are designed to operate in harsh industrial environments. The bus pins of these devices can endure high levels of IEC electrostatic discharge (ESD) and IEC electrical fast transient (EFT) events which eliminates the need for additional components on bus for system-level protection. The devices are available for both basic and reinforced isolation (see Reinforced and Basic Isolation Options).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
ISO1410, ISO1410B | SOIC (16) | 10.30mm × 10.30mm |
ISO1412, ISO1412B | ||
ISO1430, ISO1430B | ||
ISO1432, ISO1432B | ||
ISO1450, ISO1450B | ||
ISO1452, ISO1452B |
Feature | ISO14xx | ISO14xxB |
---|---|---|
Protection level | Reinforced | Basic |
Surge test voltage per VDE | 10000VPK | 6000VPK |
Isolation rating per UL | 5000VRMS | 5000VRMS |
Working voltage per VDE | 1060VRMS / 1500VPK |
1060VRMS / 1500VPK |