SLOS580H may 2008 – august 2023 ISO15 , ISO35
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIT+ | Positive-going input threshold voltage | IO = –8 mA |
–20 | mV | ||
VIT– | Negative-going input threshold voltage | IO = 8 mA |
–200 | mV | ||
Vhys | Input hysteresis (VIT+ – VIT–) | 50 | mV | |||
VO | Output Voltage | VID = 200mV, IO = -8mA | 2.4 | V | ||
VID = –200mV, IO = 8mA | 0.4 | V | ||||
IOZ | Output high-impedance current on the R pin | VI = –7 to 12 V, Other input = 0 V |
–1 | 1 | µA | |
IA or IB |
Bus input current |
-55℃ ≤ TA ≤ 85℃ VA or VB = 12 V | 50 | 100 | µA | |
-55℃ ≤ TA ≤ 85℃ VA or VB = 12 V, VCC = 0 | 50 | 100 | µA | |||
85℃ ≤ TA ≤ 125℃ VA or VB = 12 V | 200 | µA | ||||
85℃ ≤ TA ≤ 125℃ VA or VB = 12 V, VCC = 0 | 200 | µA | ||||
-55℃ ≤ TA ≤ 125℃ VA or VB = –7 V | -100 | -40 | µA | |||
-55℃ ≤ TA ≤ 125℃ VA or VB = –7 V, VCC = 0 | -100 | -30 | µA | |||
IIH |
High-level input current, RE |
VIH = 2 V |
-10 | µA | ||
IIL |
Low-level input current, RE |
VIL = 0.8 V |
-10 | µA | ||
RID | Differential input resistance |
A, B |
48 | kohm | ||
CID | Differential input capacitance |
VI = 0.4 sin (4E6πt) + 0.5V, DE at 0 V |
16 | pF |