SLLSF21D September 2018 – February 2020 ISO1500
PRODUCTION DATA.
VDE | CSA | UL | CQC | TUV |
---|---|---|---|---|
Certified according to DIN VDE V 0884-11:2017- 01 | Certified according to IEC 60950-1, IEC 62368-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB4943.1-2011 | Certified according to EN 61010-1:2010/A1:2019, EN 60950-1:2006/A2:2013 and EN 62368-1:2014 |
Maximum transient isolation voltage,
4242 VPK; Maximum repetitive peak isolation voltage, 566 VPK; Maximum surge isolation voltage, 4000 VPK |
CSA 60950-1-07+A1+A2, IEC 60950-1 2nd Ed.+A1+A2, CSA 62368-1-14, and IEC 62368-1 2nd Ed., for pollution degree 2, material group I: 370 VRMS
|
Single protection,
3000 VRMS |
Basic insulation, Altitude ≤ 5000 m, Tropical Climate,
400 VRMS maximum working voltage |
EN 61010-1:2010/A1:2019,
300 VRMS basic isolation ---------------- EN 60950-1:2006/A2:2013 and EN 62368-1:2014, 400 VRMS basic isolation |
Certificate number: 40040142 | Master contract number:
220991 |
File number: E181974 | Certificate number: CQC18001199097 | Client ID number: 77311 |