SLLSEX0D November 2016 – December 2022 ISO1540-Q1 , ISO1541-Q1
PRODUCTION DATA
VCC1 = 3.3 V | C1 = 40 pF | |
Fall time measured from 70% to 30% VCC1 |
VCC2 = 3.3 V | C2 = 400 pF | |
Fall time measured from 70% to 30% VCC2 |
C2 = 10 pF |
R2 = 2.2 kΩ | C2 = 400 pF |
C1 = 10 pF |
R1 = 2.2 kΩ | C1 = 40 pF |
C1 = 40 pF | C2 = 400 pF | |
TA = 25°C |
VCC1 = 5 V | C1 = 40 pF | |
Fall time measured from 70% to 30% VCC1 |
VCC2 = 5 V | C2 = 400 pF | |
Fall time measured from 70% to 30% VCC2 |
C2 = 10 pF |
R2 = 2.2 kΩ | C2 = 400 pF |
C1 = 10 pF |
R1 = 2.2 kΩ | C1 = 40 pF |
C1 = 40 pF | C2 = 400 pF | |
R1 = 2.2 kΩ | R2 = 2.2 kΩ |