SLLSEX0D November 2016 – December 2022 ISO1540-Q1 , ISO1541-Q1
PRODUCTION DATA
VDE | CSA | UL | CQC |
---|---|---|---|
Certified according to DIN EN IEC 60747-17 (VDE 0884-17) and DIN EN 61010-1 (VDE 0411-1) | Certified according to CSA/IEC 62368-1 | Recognized under UL 1577 Component Recognition Program | Certified according to GB4943.1-2011 |
Basic Insulation Maximum Transient Overvoltage, 4242 VPK; Maximum Repetitive Peak Voltage, 566 VPK | 2.5-kVRMS Insulation Rating; 300 VRMS Basic Insulation working voltage per CSA 62368-1-14 and IEC 62368-1:2014 | Single protection, 2500 VRMS | Basic Insulation, Altitude ≤ 5000 m, Tropical Climate, 250 VRMS maximum working voltage |
Certificate number: 40047657 | Master contract number: 220991 | File number: E181974 | Certificate number: CQC14001109540 |