SLLSEX0D November 2016 – December 2022 ISO1540-Q1 , ISO1541-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PD | Maximum power dissipation (both sides) | VCC1 = VCC2 = 5.5 V, TJ = 150 °C, C1 = 20 pF, C2 = 400 pF; R1 = 1.4 kΩ, R2 = 94 Ω; Input a 1-MHz 50% duty cycle clock signal | 105 | mW | ||
PD1 | Maximum power dissipation (side-1) | 37 | mW | |||
PD2 | Maximum power dissipation (side-2) | 68 | mW |